IESNA:LM-63-2002
[TEST]P956853
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-850-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37442
TILT=NONE
234 -1 1 37 41 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
5184.5 5857.7 6528.4 7095.8 7529.2 7792.3 7985.7 8186.9 8377.8 8597
8865.3 9154.2 9512.7 9904.8 10394.8 11093.8 12058.5 13363.7 15086.7 17292
20147.4 23570.2 26742.8 28584.5 28233.7 25530.5 20521.4 14888.1 9554 6791.5
4686.7 2937.9 1635.3 356 0 0 0
5184.5 5757.1 6365.9 6861.1 7230 7472.4 7640.1 7823.2 8016.7 8215.3
8465.5 8764.7 9112.9 9499.8 9964.1 10572.8 11390.5 12471.2 13853.8 15775.4
18279.9 20683.9 21862.7 21457.7 20036.5 17653.2 13897.6 9404.4 5078.8 2999.8
1653.4 740.3 286.3 36.1 0 0 0
5184.5 5697.8 6169.8 6515.5 6776 6933.3 7044.2 7188.7 7315.1 7436.3
7606.5 7833.5 8101.8 8359.7 8635.7 8973.6 9370.8 9848 10433.5 11019
11197 10608.9 9120.6 7374.4 5429.6 3768.4 2661.9 1921.6 1349 969.8
655.2 392.1 219.2 98 18.1 0 0
5184.5 5550.8 5901.6 6159.5 6309.1 6386.5 6440.7 6463.9 6448.4 6389.1
6301.4 6255 6203.4 6079.6 5808.7 5421.8 5019.4 4635.1 4305 4080.6
3967.1 3863.9 3722 3482.1 3299 3157.1 2718.6 2202.8 1454.8 1018.8
727.4 505.6 335.3 144.4 20.6 0 0
5184.5 5403.8 5656.5 5847.4 5950.6 5976.4 5917.1 5757.1 5499.2 5163.9
4802.8 4511.3 4320.4 4204.4 4111.5 3974.8 3778.8 3590.5 3443.4 3366.1
3366.1 3386.7 3391.9 3371.2 3219 2883.7 2527.8 2290.5 1929.4 1550.2
1124.6 737.7 402.4 157.3 10.3 0 0
5184.5 5285.1 5406.3 5545.6 5646.2 5635.9 5499.2 5233.5 4911.1 4609.3
4359.1 4181.1 4078 4000.6 3910.3 3771 3575 3337.7 3105.6 2922.4
2824.4 2837.3 2917.3 2971.4 2950.8 2860.5 2664.5 2347.2 1993.8 1661.1
1349 1060.1 771.2 448.8 193.5 0 0
5184.5 5125.2 5163.9 5261.9 5370.2 5421.8 5341.9 5166.5 4970.4 4795
4617.1 4415.9 4206.9 4003.2 3804.6 3595.6 3366.1 3123.6 2894 2705.8
2538.1 2396.2 2275 2197.6 2174.4 2166.7 2125.4 2032.5 1872.6 1648.2
1271.6 871.8 482.3 255.4 92.9 0 0
5184.5 5019.4 4924 4944.6 5102 5303.2 5460.5 5473.4 5362.5 5187.1
4983.3 4740.9 4459.7 4163.1 3881.9 3613.7 3358.3 3110.7 2888.9 2716.1
2589.7 2507.1 2440.1 2357.5 2231.1 2032.5 1826.2 1676.6 1542.5 1392.9
1196.8 926 595.8 345.6 113.5 0 0
5184.5 4893.1 4671.2 4637.7 4792.5 5181.9 5599.8 5795.8 5736.5 5514.7
5249 4978.2 4691.9 4374.6 4057.3 3747.8 3456.3 3188.1 2953.4 2772.8
2636.1 2540.7 2502 2476.2 2419.4 2295.6 2146 1975.8 1803 1601.8
1356.7 1057.5 779 490.1 159.9 0 0
5184.5 4771.8 4439.1 4274 4354 4746 5321.2 5782.9 5893.8 5700.4
5378 5068.4 4782.1 4482.9 4186.3 3889.7 3595.6 3309.3 3059.1 2868.3
2708.3 2602.6 2525.2 2491.7 2442.7 2352.4 2223.4 2079 1921.6 1746.2
1503.8 1194.2 877 482.3 149.6 5.2 0
5184.5 4663.5 4297.2 4080.6 4111.5 4462.3 4993.6 5457.9 5718.4 5646.2
5375.4 5068.4 4782.1 4498.4 4219.8 3941.3 3652.4 3368.6 3121 2912.1
2734.1 2612.9 2522.6 2468.5 2411.7 2308.5 2156.3 1991.3 1826.2 1632.7
1392.9 1078.2 784.1 417.9 113.5 0 0
5184.5 4642.9 4206.9 3905.2 3848.4 4080.6 4495.8 4970.4 5285.1 5316.1
5148.4 4887.9 4630 4390.1 4152.8 3897.4 3629.2 3358.3 3108.1 2894
2710.9 2579.4 2465.9 2362.7 2238.9 2055.8 1800.4 1503.8 1225.2 995.6
768.7 513.3 312.1 157.3 12.9 0 0
5184.5 4516.5 3980 3556.9 3348 3358.3 3489.9 3667.9 3809.7 3884.5
3884.5 3791.7 3673 3546.6 3407.3 3260.3 3115.9 2958.5 2770.2 2576.8
2391.1 2179.6 1960.3 1769.4 1576 1315.5 1057.5 869.2 719.6 572.6
420.4 260.5 121.2 33.5 0 0 0
5184.5 4423.6 3807.1 3293.8 2976.6 2839.9 2796 2790.9 2775.4 2752.2
2703.2 2610.3 2499.4 2367.9 2213.1 2086.7 1962.9 1867.5 1805.6 1779.8
1746.2 1674 1557.9 1410.9 1235.5 1052.4 882.1 732.5 590.7 461.7
330.2 185.7 80 12.9 0 0 0
5184.5 4377.2 3691.1 3131.3 2762.5 2579.4 2483.9 2401.4 2308.5 2205.4
2112.5 2037.7 1952.6 1882.9 1800.4 1717.9 1630.2 1516.7 1390.3 1284.5
1176.2 1078.2 993.1 926 851.2 758.3 655.2 552 441.1 337.9
229.6 144.4 69.6 2.6 0 0 0
5184.5 4338.5 3621.4 3046.2 2659.3 2453 2326.6 2205.4 2089.3 1973.2
1862.3 1766.9 1676.6 1586.3 1503.8 1423.8 1338.7 1251 1168.5 1080.8
998.2 926 861.5 791.9 709.3 637.1 554.6 461.7 356 263.1
190.9 113.5 38.7 0 0 0 0
5184.5 4374.6 3644.6 3059.1 2641.3 2398.8 2236.3 2112.5 2006.7 1903.6
1800.4 1702.4 1601.8 1511.5 1429 1346.4 1261.3 1168.5 1075.6 980.2
897.6 828 768.7 717.1 665.5 608.7 531.3 446.2 371.4 306.9
237.3 162.5 59.3 0 0 0 0
5184.5 4395.2 3670.4 3077.2 2630.9 2336.9 2164.1 2053.2 1955.2 1852
1754 1656 1568.3 1485.7 1408.3 1325.8 1243.3 1150.4 1057.5 964.7
882.1 822.8 773.8 732.5 683.5 616.5 526.2 451.4 394.6 335.3
263.1 175.4 69.6 20.6 0 0 0
5184.5 4395.2 3698.8 3100.4 2623.2 2287.9 2104.8 1999 1901 1803
1694.6 1601.8 1521.8 1434.1 1349 1263.9 1176.2 1088.5 1000.8 918.3
851.2 807.3 766.1 722.2 655.2 562.3 448.8 394.6 337.9 276
201.2 105.8 43.8 10.3 0 0 0
5184.5 4482.9 3809.7 3208.7 2687.7 2298.2 2091.9 1981 1882.9 1800.4
1705 1614.7 1527 1441.9 1354.2 1269 1181.3 1096.2 1016.3 944
884.7 838.3 791.9 735.1 652.6 521 392.1 337.9 283.7 224.4
159.9 92.9 49 20.6 5.2 0 0
5184.5 4534.5 3884.5 3283.5 2744.4 2334.3 2104.8 1983.5 1888.1 1800.4
1710.1 1622.4 1537.3 1452.2 1369.6 1287.1 1202 1119.4 1042.1 972.4
913.1 864.1 812.5 748 657.7 521 386.9 332.7 276 219.2
152.2 90.3 51.6 25.8 12.9 0 0
5184.5 4555.2 3933.5 3348 2796 2398.8 2115.1 1996.4 1890.7 1815.9
1730.8 1645.6 1563.1 1480.6 1400.6 1323.2 1240.7 1158.1 1080.8 1003.4
941.5 889.9 835.7 776.4 665.5 528.8 410.1 358.5 299.2 239.9
170.2 103.2 61.9 38.7 23.2 10.3 0
5184.5 4699.6 4157.9 3598.2 3043.6 2556.1 2213.1 2022.2 1919 1836.5
1761.7 1684.3 1606.9 1529.6 1449.6 1369.6 1289.7 1207.1 1132.3 1060.1
995.6 936.3 877 809.9 727.4 621.6 490.1 417.9 356 294
224.4 141.9 87.7 56.7 41.3 20.6 0
5184.5 4807.9 4361.7 3863.9 3332.5 2827 2404 2086.7 1929.4 1836.5
1761.7 1686.9 1612.1 1534.7 1457.3 1374.8 1287.1 1207.1 1129.8 1057.5
998.2 936.3 871.8 799.6 719.6 631.9 531.3 446.2 384.3 322.4
257.9 185.7 95.4 56.7 36.1 18.1 0
5184.5 4911.1 4599 4204.4 3763.3 3278.4 2803.8 2347.2 2001.6 1854.6
1766.9 1686.9 1612.1 1534.7 1452.2 1372.2 1287.1 1202 1119.4 1031.7
949.2 871.8 799.6 732.5 675.8 608.7 526.2 438.5 356 291.5
234.7 175.4 98 43.8 23.2 7.7 0
5184.5 5076.2 4926.6 4697 4325.6 3900 3474.4 3041.1 2478.8 2027.4
1813.3 1712.7 1630.2 1550.2 1472.8 1392.9 1310.3 1227.8 1142.7 1052.4
967.3 882.1 804.8 732.5 662.9 590.7 513.3 438.5 356 270.8
208.9 147 92.9 49 23.2 10.3 0
5184.5 5246.4 5277.4 5246.4 5068.4 4789.9 4459.7 4093.4 3624 3017.9
2391.1 1926.8 1705 1604.4 1529.6 1457.3 1380 1312.9 1248.4 1171
1093.6 998.2 902.8 815.1 745.4 678.4 745.4 781.5 590.7 472
312.1 229.6 131.5 64.5 31 15.5 0
5184.5 5414.1 5638.5 5821.6 5893.8 5837.1 5654 5414.1 5189.7 4921.4
4511.3 3954.2 3301.6 2636.1 2097 1810.7 1728.2 1666.3 1557.9 1459.9
1385.1 1318.1 1222.6 1153 1214.9 1261.3 1062.7 807.3 490.1 366.3
273.4 198.6 134.1 77.4 38.7 12.9 0
5184.5 5584.3 6004.8 6396.8 6688.3 6855.9 6866.3 6770.8 6680.5 6652.2
6634.1 6556.7 6404.6 6213.7 5971.2 5690.1 5336.7 4998.8 4880.2 5323.8
6285.9 7201.6 7338.3 6360.7 4488.1 2659.3 1570.8 987.9 683.5 500.4
379.2 273.4 185.7 105.8 41.3 10.3 0
5184.5 5749.4 6340.1 6925.6 7415.7 7730.3 7880 7931.5 7983.1 8073.4
8212.7 8393.2 8609.9 8808.5 9007.1 9156.7 9394 9819.6 10614.1 11914.1
13601 15429.7 17214.7 18586.9 18746.8 17459.7 14988.7 11710.3 8176.6 5109.7
2968.8 1766.9 1006 379.2 116.1 5.2 0
5184.5 5808.7 6492.3 7170.6 7732.9 8104.4 8290.1 8370 8444.8 8548
8689.9 8860.1 9081.9 9306.3 9548.8 9879 10353.6 11044.8 12066.3 13482.3
15362.7 17844 21228.2 25427.4 28135.7 27480.5 25471.2 22706.1 19721.8 16889.7
13993 10797.2 7389.9 4343.6 1761.7 443.7 0
5184.5 5852.6 6595.4 7369.2 7983.1 8385.5 8584.1 8643.4 8674.4 8689.9
8728.6 8780.2 8847.2 8875.6 8965.9 9167.1 9520.4 10082.7 10993.2 12331.9
14134.9 16649.8 20433.7 25994.8 33389.8 35742.2 33843.8 31592 29100.4 26505.5
22677.8 17720.2 12350 7518.8 2968.8 949.2 0
5184.5 5950.6 6827.6 7722.6 8462.9 8911.7 9040.7 8960.7 8769.8 8493.8
8189.5 7898 7609.1 7340.9 7209.3 7366.7 8052.8 9270.2 10743 12123
13430.7 14955.1 17039.3 20044.2 25798.8 32690.8 31285.1 27944.8 25752.4 24251.2
22112.9 19020.2 14859.7 10343.2 4044.4 665.5 0
5184.5 6002.2 7067.5 8042.5 8821.4 9200.6 9192.8 8865.3 8346.8 7800
7281.5 6848.2 6512.9 6316.9 6510.3 7472.4 9110.3 11111.9 13224.4 15450.4
17885.3 20204.1 22417.2 24983.7 28777.9 33622 34563.5 32066.6 29265.4 26394.6
22984.7 18406.3 12984.5 6285.9 2460.7 276 0
5184.5 6082.1 7119 8145.6 8940.1 9321.8 9159.3 8581.5 7851.6 7266.1
6745 6329.8 6033.1 5966.1 6525.8 8008.9 10211.7 12979.4 16391.8 20539.5
25086.9 29763.3 34437.1 38638.9 43413.3 47803.3 48915 46905.7 43075.4 37965.6
31246.4 21994.2 14274.2 7892.8 3807.1 441.1 0
5184.5 6087.3 7131.9 8145.6 8914.3 9254.8 9089.7 8527.4 7802.6 7152.6
6631.5 6224 5955.7 5994.4 6773.4 8522.2 11044.8 14351.6 18553.4 23335.5
28210.5 32982.3 37782.5 42729.7 48324.4 52392 52621.6 49412.9 43820.8 36423.2
28690.3 21310.7 13926 8101.8 3211.3 405 0
5184.5 6087.3 7106.1 8083.7 8787.9 9110.3 9071.6 8707.9 8148.2 7534.3
6987.5 6580 6298.8 6275.6 6889.5 8426.8 10681.1 13376.6 16526 20018.4
23508.3 27013.7 30382.3 33766.4 38404.1 42949 44163.8 41901.7 38055.9 33049.4
27459.9 21284.9 16030.7 9546.2 3624 319.8 0
5184.5 6017.7 6966.9 7856.7 8501.6 8831.7 8937.5 8878.2 8633.1 8264.3
7854.2 7459.5 7119 6935.9 7106.1 7939.3 9453.4 11405.9 13487.5 15416.9
17279.2 18914.5 20456.9 22613.3 26714.5 30833.7 30302.4 26804.7 23575.4 20720
17155.3 12891.7 8648.6 4206.9 1181.3 144.4 0
5184.5 6015.1 6863.7 7645.2 8210.1 8524.8 8705.3 8821.4 8880.7 8898.8
8867.8 8780.2 8671.8 8553.2 8535.1 8744 9383.7 10503.2 12071.4 13856.3
15901.8 18439.9 21793 26147 30722.8 31584.3 26791.8 20704.5 15228.6 11088.7
8702.8 6358.1 4611.9 2713.5 755.8 31 0
5184.5 5873.2 6587.7 7245.4 7725.2 8014.1 8228.2 8413.9 8586.7 8805.9
9043.2 9280.5 9582.3 9871.2 10263.3 10848.8 11692.3 12896.8 14720.4 17206.9
20245.4 23771.4 27960.3 32644.4 34323.6 31850 26002.6 19512.9 13178 9505
6876.6 4588.7 2762.5 637.1 15.5 0 0
5184.5 5857.7 6528.4 7095.8 7529.2 7792.3 7985.7 8186.9 8377.8 8597
8865.3 9154.2 9512.7 9904.8 10394.8 11093.8 12058.5 13363.7 15086.7 17292
20147.4 23570.2 26742.8 28584.5 28233.7 25530.5 20521.4 14888.1 9554 6791.5
4686.7 2937.9 1635.3 356 0 0 0
